Specifications
Construction Materials  
Fiber Type   TeraSPEED®, zero water peak singlemode fiber (G.652.D, G.657.A1 or G.652.D, G.657.A1 | OS2)
Total Fibers, quantity   12
   
Dimensions  
Depth   116.84 mm   |   4.60 in
Height   30.48 mm   |   1.20 in
Width   91.44 mm   |   3.60 in
   
Environmental Specifications  
Safety Standard   UL
   
General Specifications  
Interface, front   LC
Total Ports, quantity, front   12
Interface Feature, front   Standard
Color, front   Blue
Adapters, quantity, front   6
Brand   InstaPATCH® 360
Data Module Type   Standard
Shuttered   Yes
Interface, rear   MPO Male
Adapters, quantity, rear   1
Interface Feature, rear   Reduced footprint
Color, rear   Gray
Package Quantity   1
   
Optical Performance  
Insertion Loss Change, mating 0.30 dB
Insertion Loss Change, temperature 0.30 dB
Insertion Loss, maximum   1.15 dB
Return Loss, minimum   55.0 dB
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo
Documentation
Related Products

 

40 Years of Network Innovation

Celebrate the people and innovations who have shaped the communications industry and are leading the way forward.

Learn More