Choose Language

223158-4

Standard Grounding Kit for 1/4 in and 3/8 in corrugated coaxial cable, CNT-300 and CNT-400 braided cable, and elliptical waveguide 240 and 380

Specifications
Dimensions  
Nominal Size   1/4 in   |   3/8 in
Waveguide Size   WR28 | WG22 | R320   |   WR42 | WG20 | R220
Bonding Conductor Length   1524.0 mm   |   60 in
Cable Jacketing Removal Length, maximum   59.1 mm   |   2.3 in
Cable Jacketing Removal Length, minimum   55.9 mm   |   2.2 in
Compatible Diameter, maximum   9.652 mm   |   0.380 in
Compatible Diameter, minimum   6.223 mm   |   0.245 in
   
Electrical Specifications  
Current Handling   Tested to withstand 100,000 amps peak current surge
Current Handling Test Method   MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1
   
General Specifications  
Cable Type   Braided   |   Corrugated   |   Elliptical waveguide
Grounding Kit Type   Standard Grounding Kits
Ordering Note   CommScope® standard product in the United States and Canada
Color   Black
Bonding Conductor Material   Copper
Bonding Conductor Wire Size   6 gauge
Bonding Conductor Jacketing Material   PVC
Grounding Strap Material   Tinned copper
Includes   Grounding kit   |   Hardware   |   Lug   |   One roll of 2-1/2 in butyl rubber tape   |   One roll of 3/4 in PVC tape
Lug Attachment   Field attached
Lug Type   One-hole lug
Package Quantity   1
Rivet Material   Copper
Weatherproofing Method   Butyl and electric tape
   
Mechanical Specifications  
Blowing Rain Test Method   MIL-STD-810, Method 506
Corrosion Test Method   MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method   MIL-STD-810, Method 521
Humidity Test Method   MIL-STD-1344, Method 1002
Immersion Test Method   IEC 60529:2001, IP68
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
Thread Size   3/8 in
UV Resistance Test Method   MIL-STD-810, Method 505
Vibration Test Method   MIL-STD-202, Method 214
   
Packed Dimensions  
Height   266.7 mm   |   10.5 in
Length   57.2 mm   |   2.3 in
Shipping Weight   0.34 kg   |   0.75 lb
Width   175.3 mm   |   6.9 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Included Parts

9905-71
Black 2 in PVC Tape, 20 ft

42615-10
Butyl Rubber Tape, 24 in