Choose Language
Product Classification  
Brand   SureGround®
Product Type   Grounding kit
   
Dimensions  
Nominal Size   1/2 in
Bonding Conductor Length   1219.2 mm   |   48 in
Cable Jacketing Removal Length, maximum   38.1 mm   |   1 1/2 in
Cable Jacketing Removal Length, minimum   38.1 mm   |   1 1/2 in
Compatible Diameter, maximum   16.510 mm   |   0.650 in
Compatible Diameter, minimum   15.494 mm   |   0.610 in
   
Electrical Specifications  
Current Handling   Tested to withstand 100,000 amps peak current surge
Current Handling Test Method   MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1
   
General Specifications  
Cable Type   Corrugated   |   Smoothwall
Grounding Kit Type   SureGround™ Grounding Kits
Brand   SureGround™
Ordering Note   CommScope® standard product in the United States and Canada
Color   Black
Bonding Conductor Material   Copper
Bonding Conductor Wire Size   6 gauge
Bonding Conductor Jacketing Material   PVC
Grounding Strap Material   Tinned copper
Includes   Grounding kit   |   Hardware   |   Lug   |   One roll of 2 in PVC tape   |   One roll of 24 in butyl rubber tape
Locking Bail Material   Stainless steel
Lug Attachment   Field attached
Lug Type   Two-hole lug
Package Quantity   1
Rivet Material   Tinned copper
Weatherproofing Method   Butyl and electric tape
   
Mechanical Specifications  
Blowing Rain Test Method   MIL-STD-810, Method 506
Corrosion Test Method   MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method   MIL-STD-810, Method 521
Humidity Test Method   MIL-STD-1344, Method 1002
Immersion Test Method   IEC 60529:2001, IP68
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
Thread Size   3/8 in
UV Resistance Test Method   MIL-STD-810, Method 505
Vibration Test Method   MIL-STD-202, Method 214
   
Packed Dimensions  
Height   447.0 mm   |   17.6 in
Length   177.8 mm   |   7.0 in
Shipping Weight   0.59 kg   |   1.30 lb
Width   395.2 mm   |   15.6 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Included Parts

9905-71
Black 2 in PVC Tape, 20 ft

42615-10
Butyl Rubber Tape, 24 in