TESTING from DEV1
alert
Obsolete

This product was discontinued on: June 1, 2017

For other alternatives, please contact us for more information.

DB201-L

1-port omni ground plane antenna, 30–50 MHz, 360° HPBW, fixed electrical tilt. Bandwidth: 2% of frequency.

  • Omnidirectional antenna
  • Mounts to top of tower, pole, or building
  • Field tunable to desired frequency, cutting chart included

Electrical Specifications
Frequency Band, MHz30–50
Gain, dBi2.1
Beamwidth, Horizontal, degrees360
Beamwidth, Vertical, degrees78.0
Beam Tilt, degrees0
VSWR | Return Loss, dB1.5 | 14.0
Input Power per Port, maximum, watts500
PolarizationVertical
Impedance50 ohm
Electrical Specifications  
Bandwidth   2% of frequency
   
General Specifications  
Operating Frequency Band   30 – 50 MHz
Antenna Type   Omni
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   1
RF Connector Quantity, low band   1
RF Connector Interface   N Male
Color   Silver
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
RF Connector Location   Bottom
Wind Loading, maximum   142.3 N @ 100 mph
32.0 lbf @ 100 mph
Wind Speed, maximum   196 km/h   |   122 mph
   
Dimensions  
Length   2895.6 mm   |   114.0 in
Width   322.6 mm   |   12.7 in
Depth   322.6 mm   |   12.7 in
Net Weight, without mounting kit   10.4 kg   |   22.9 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Included Parts

DB365-OS
Pipe Mounting Kit that consists of two clamps for mounting antennas to round members 1.25 - 3.5 in (35 - 89 mm) OD round members.