DB224-E

1-port omni exposed dipole antenna, 138–150 MHz, 360° HPBW, fixed electrical tilt

  • Broad response
  • Two-piece mast for ease of shipping

Electrical Specifications
Frequency Band, MHz138–150
Gain, dBi8.1
Beamwidth, Horizontal, degrees360
Beamwidth, Vertical, degrees16.0
Beam Tilt, degrees0
VSWR | Return Loss, dB1.5 | 14.0
Input Power per Port, maximum, watts500
PolarizationVertical
Impedance50 ohm
General Specifications  
Operating Frequency Band   138 – 150 MHz
Antenna Type   Omni
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   1
RF Connector Quantity, low band   1
RF Connector Interface   N Male
Color   Silver
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
RF Connector Location   Bottom
Wind Loading, maximum   560.5 N @ 100 mph
126.0 lbf @ 100 mph
Wind Speed, maximum   130 km/h   |   81 mph
   
Dimensions  
Length   6858.0 mm   |   270.0 in
Net Weight, without mounting kit   17.2 kg   |   37.9 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

DB365-OS
Pipe Mounting Kit that consists of two clamps for mounting antennas to round members 1.25 - 3.5 in (35 - 89 mm) OD round members.