760242597 | MSC-EXT/CF
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
MSC External cable/tube fixation bracket kit
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable attachment kit |
Product Series | FIST-MSC | FOSC-MSC |
Material Specifications
Material Type | Stainless steel grade A304 or equivalent, sand blasted and coated for anti-corrosion in extreme conditions |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable attachment kit |
Product Series | FIST-MSC | FOSC-MSC |
Material Specifications
Material Type | Stainless steel grade A304 or equivalent, sand blasted and coated for anti-corrosion in extreme conditions |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
FIST Modular Splice Closure Overview
![](https://play.vidyard.com/FTjR1N9NvLQ8qqG2QzN2mZ.jpg)
FIST Modular Splice Closure Overview
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Video
FIST Modular Splice Closure Overview
![](https://play.vidyard.com/FTjR1N9NvLQ8qqG2QzN2mZ.jpg)
FIST Modular Splice Closure Overview
Visio Stencil
Warranty
Other Ways to Browse