Obsolete

This product was discontinued on: January 31, 2016

Replaced By:
7634512-01 | i-POI 17/17
CommScope Active Intelligent Point of Interface, AWS 1700 band, LTE MIMO

7634511-01   |   i-POI 17-U

CommScope Active Intelligent Point of Interface, AWS 1700 band, UMTS

Specifications
General Specifications  
Brand   i-POI®
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
   
Electrical Specifications  
Technology   CDMA   |   UMTS
Electrical Safety Standard   EN 60950
License Band   AWS 1700
Voltage   12 Vdc
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   1710 – 1755 MHz (AWS 1700)
   
Electrical Specifications Tx (Downlink)  
Operating Frequency Band   2110 – 2155 MHz (AWS 1700)
   
Supervision And Control  
Functionality   Alarm status   |   BTS identification   |   Module   |   Password protected local control   |   Power monitoring
General Alarm   Integrated into management system   |   Summary alarm output
Management Interface   SNMP v2   |   Web server
   
Mechanical Specifications  
BTS Interface, Rx diversity   QMA Female
BTS Interface, Rx diversity, quantity   2
BTS Interface, Rx/Tx combined   7-16 DIN Female
BTS Interface, Rx/Tx combined, quantity   2
BTS Interface, Rx/Tx separated   7-16 DIN Female   |   QMA Female
BTS Interface, Rx/Tx separated, quantity   4
DAS Interface, Rx diversity from DAS   QMA Female
DAS Interface, Rx diversity from DAS, quantity   1
DAS Interface, Rx from DAS   QMA Female
DAS Interface, Rx from DAS, quantity   1
DAS Interface, Tx combined BTS signal   QMA Female
DAS Interface, Tx combined BTS signal, quantity   2
E911 Interface, Rx diversity from DAS   QMA Female
E911 Interface, Rx diversity from DAS, quantity   1
E911 Interface, Rx from DAS   QMA Female
E911 Interface, Rx from DAS, quantity   1
E911 Interface, synchronization   QMA Female
E911 Interface, synchronization, quantity   1
BTS Interface Location, Rx diversity   Front
BTS Interface Location, Rx/Tx combined   Rear
BTS Interface Location, Rx/Tx separated   Front   |   Rear
DAS Interface Location, Rx diversity from DAS   Front
DAS Interface Location, Rx from DAS   Front
DAS Interface Location, Tx combined BTS signal   Front
E911 Interface Location, Rx diversity from DAS   Front
E911 Interface Location, Rx from DAS   Front
E911 Interface Location, synchronization   Front
   
Dimensions  
Depth   441.00 mm   |   17.36 in
Height   180.00 mm   |   7.09 in
Width   50.00 mm   |   1.97 in
Net Weight   5.20 kg   |   11.46 lb
   
Packed Dimensions  
Depth   640.0 mm   |   25.2 in
Height   190.0 mm   |   7.5 in
Width   345.0 mm   |   13.6 in
Shipping Weight   7.50 kg   |   16.53 lb
   
Block Diagram  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo
Related Products