alert
Obsolete
Replaced By:
360000013 | 12.7MB DUCT EMPTY
ConQuest® Empty Conduit, 12.7 mm, black
For other alternatives, please contact us for more information.

360000000   |   12.7MB DUCT EMPTY

ConQuest® Empty Conduit, 12.7 mm, black

Product Classification  
Brand   ConQuest®
Product Type   Empty conduit
   
Dimensions  
Nominal Size   12.7 mm
Inner Diameter, nominal   10.008 mm   |   0.394 in
Outer Diameter, nominal   12.700 mm   |   0.500 in
Wall Thickness, minimum   1.346 mm   |   0.053 in
Weight   31.0 lb/kft
   
General Specifications  
Color   Black
Conduit Type   Non-toneable
Wall Type   Smooth
Brand   ConQuest®
Warranty   One year
   
Material Specifications  
Density Test Method   ASTM D792A
Density, maximum   0.955 g/cm³
Density, minimum   0.941 g/cm³
Design Standard   ASTM D3350-05
Environmental Stress Crack Resistance Failure rate of 10% within 96 hours
Environmental Stress Test Method   ASTM D1693, ESCR Condition B
Flexural Modulus, minimum   552 N/mm²   |   80000 psi
Flexural Property Test Method   ASTM D790
Hydrostatic Design Basis   Not pressure rated
Hydrostatic Design Test Method   ASTM D2837
Material Type   High density polyethylene (HDPE)
Melt Flow Rate Test Method   ASTM D1238
Melt Flow Rate, maximum   0.39 g/10 min
Tensile Property Test Method   ASTM D638
Tensile Strength at yield, minimum   21 N/mm²   |   3000 psi
   
Mechanical Specifications  
Minimum Bend Radius, unsupported   152.4 mm   |   6.0 in
Pulling Tension, maximum   86.2 kg   |   190.0 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system