Choose Language

FGSB-MD4E-H   |   1439725

FiberGuide® 45° Down Elbow, 4 in x 24 in, black

  • FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
  • FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
  • FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
  • Engineers and installers can benefit from the large suite of available FiberGuide design tools
Product Classification  
Portfolio   CommScope®
Brand   FiberGuide®
Product Type   Fiber raceway elbow section
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
System Dimensions   24 in x 4 in   |   600 mm x 100 mm
   
Environmental Specifications  
Flammability Rating   UL 2024   |   UL 94 V-0
Halogen Characteristics   Blue Angel   |   LSZH   |   TCO '99   |   WEEE
Safety Standard   UL
   
General Specifications  
Section Type   Elbow section
Color   Black
Orientation   Vertical
Angle/Bend Direction   45° down
Brand   FiberGuide®
Product Type   Elbow section
   
Mechanical Specifications  
Material Type   Acrylnitril Butadien Styrol (ABS)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Product Information

Building Information Modeling (BIM) Objects

Installation Instruction

Material Declaration

Visio Stencil