1360411   |   BP-NID-2000

Network Interface Device (NID) Enclosure for MicroNode

Specifications
Electrical Specifications  
Electrical Safety Standard   UL 746C
   
Environmental Specifications  
Operating Temperature   -40 ºC to +65 ºC (-40 ºF to +149 ºF)
Qualification Standards   Telcordia GR-487-CORE
   
Mechanical Specifications  
Cable Seal   Grommets for flat drop and round cable up to 0.32 in OD
Environmental Seal   Door Gasket
   
General Specifications  
Application   Indoor   |   Outdoor
Warranty   One year
   
Dimensions  
Depth   66.04 mm   |   2.60 in
Height   198.12 mm   |   7.80 in
Net Weight   0.64 kg   |   1.40 lb
Width   246.38 mm   |   9.70 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Documentation
Product Information
Specifications
Related Products