TESTING from DEV1

SBNHH-1D65B

6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 65° HPBW, 2x RET. Both high bands share the same electrical tilt.

  • Interleaved dipole technology providing for attractive, low wind load mechanical package

Electrical Specifications
Frequency Band, MHz698–806806–8961695–18801850–19901920–22002300–2360
Gain, dBi14.914.717.718.218.618.6
Beamwidth, Horizontal, degrees686669666358
Beamwidth, Vertical, degrees12.110.75.65.25.04.5
Beam Tilt, degrees0–140–140–70–70–70–7
USLS (First Lobe), dB141315151513
Front-to-Back Ratio at 180°, dB272928282827
Isolation, dB252525252525
Isolation, Intersystem, dB303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-153
Input Power per Port, maximum, watts350350350350350300
Polarization±45°±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–806806–8961695–18801850–19901920–22002300–2360
Gain by all Beam Tilts, average, dBi14.514.317.417.918.218.3
Gain by all Beam Tilts Tolerance, dB±0.5±0.8±0.4±0.3±0.5±0.3
Gain by Beam Tilt, average, dBi
0 ° | 14.6
 7 ° | 14.6
 14 ° | 14.2
0 ° | 14.5
 7 ° | 14.4
 14 ° | 13.6
0 ° | 17.4
 3 ° | 17.5
 7 ° | 17.4
0 ° | 17.8
 3 ° | 17.9
 7 ° | 17.9
0 ° | 18.1
 3 ° | 18.3
 7 ° | 18.2
0 ° | 18.2
 3 ° | 18.4
 7 ° | 18.4
Beamwidth, Horizontal Tolerance, degrees±2.2±3.4±2±4.6±5.7±4.3
Beamwidth, Vertical Tolerance, degrees±0.8±1±0.3±0.2±0.3±0.2
USLS, beampeak to 20° above beampeak, dB 161416161615
Front-to-Back Total Power at 180° ± 30°, dB 252627262626
CPR at Boresight, dB 222321202022
CPR at Sector, dB 13111612114
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2360 MHz   |   698 – 896 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   6
RF Connector Quantity, low band   2
RF Connector Quantity, high band   4
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   618.0 N @ 150 km/h
138.9 lbf @ 150 km/h
Wind Loading, lateral   197.0 N @ 150 km/h
44.3 lbf @ 150 km/h
Wind Loading, rear   728.0 N @ 150 km/h
163.7 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1851.0 mm   |   72.9 in
Width   301.0 mm   |   11.9 in
Depth   180.0 mm   |   7.1 in
Net Weight, without mounting kit   18.4 kg   |   40.6 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (1)   |   Low band (1)
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Multi-RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   2025.0 mm   |   79.7 in
Width   390.0 mm   |   15.4 in
Depth   296.0 mm   |   11.7 in
Shipping Weight   31.0 kg   |   68.3 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

BSAMNT-1
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.