Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FAWLAUC01

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • Europe
  • India
  • Latin America
  • Middle East/Africa
  • North America

TeraSPEED® LC APC to Unconnectorized, Fiber Pigtail, 0.9 mm Tight Buffer

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of FAWLAUC01 by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Jacket Color Breakout Length/Option Cord Length    
No configured items found.

Product Classification

Regional Availability Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber pigtail, unjacketed
Product Brand SYSTIMAX InstaPATCH® 360
Product Series FAW
Ordering Note Minimum length may vary based on cable configuration

General Specifications

Color, boot A Green
Color, connector A Green
Interface, Connector A LC/APC
Jacket Color Yellow
Total Fibers, quantity 1

Dimensions

Cable Assembly Length Range (m) 1 – 20
Cable Assembly Length Range (ft) 1 – 66

Mechanical Specifications

Cable Retention Strength, maximum 1.00 lb @ 0 ° | 1.00 lb @ 90 °

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D | G.657.A1, TeraSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Unrated

Packaging and Weights

Packaging quantity 2

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber pigtail, unjacketed
Product Brand SYSTIMAX InstaPATCH® 360
Product Series FAW
Ordering Note Minimum length may vary based on cable configuration

General Specifications

Color, boot A Green
Color, connector A Green
Interface, Connector A LC/APC
Jacket Color Yellow
Total Fibers, quantity 1

Dimensions

Cable Assembly Length Range (m) 1 – 20
Cable Assembly Length Range (ft) 1 – 66

Mechanical Specifications

Cable Retention Strength, maximum 1.00 lb @ 0 ° | 1.00 lb @ 90 °

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D | G.657.A1, TeraSPEED®

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Unrated

Packaging and Weights

Packaging quantity 2

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant