EHD-1U Pre-stubbed Patch Panel with LC Adapter and 144f I/O, Riser/LSZH rollable ribbon cable, left cable entry, singlemode with cable length in meters from 25m to 400m in 25m increments
Configure Product Variants
Product Variants
Configure and display product variants of HCD0-1ADDL0A by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Length | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | EHD |
General Specifications
Color | Black |
Interface, front | LC/UPC |
Interface, rear | Stub tail |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Ports, quantity | 144 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 465.84 mm | 18.34 in |
Cable Length | 25 m | 82.021 ft |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 | OS2 |
Insertion Loss, maximum | 0.35 dB |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | EHD |
General Specifications
Color | Black |
Interface, front | LC/UPC |
Interface, rear | Stub tail |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Ports, quantity | 144 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 465.84 mm | 18.34 in |
Cable Length | 25 m | 82.021 ft |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 | OS2 |
Insertion Loss, maximum | 0.35 dB |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse