760235989 | HD-SP-COVER
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HD Splice Fiber Shelf Trough Cover
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cable management hardware |
Product Series | UD |
General Specifications
Color | Silver |
Dimensions
Height | 9.652 mm | 0.38 in |
Width | 439.42 mm | 17.3 in |
Depth | 114.046 mm | 4.49 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Trough cover |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cable management hardware |
Product Series | UD |
General Specifications
Color | Silver |
Dimensions
Height | 9.652 mm | 0.38 in |
Width | 439.42 mm | 17.3 in |
Depth | 114.046 mm | 4.49 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Trough cover |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Engineering Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse