760245262 | OTE2-16IH-1G-S24-4
Base Product: OTE2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
OTE2 Series, Optical Terminal Enclosure, 16-port full-size connector, 1x16 splitter, gray, wall mount
Features and Benefits
- Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Offers a unique solution for splicing, termination and pass-through cable applications in optical drop cable deployments
- Hardened adapters are factory-terminated and environmentally sealed to ensure rapid plug-and play drop cable installations
- The universal cable termination system guarantees easy, fast and reliable cable fixation and manipulations
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Product Type | Access terminal, with splitter |
Product Series | OTE |
General Specifications
Application | Accepts fiber drop cables, 7 mm diameter | Accepts fiber feeder cables, 10-16 mm diameter | For holding up to 5 24-way splice trays | Offers up to 16 hardened adapter ports | Offers up to 4x4 standard cable ports |
Cable Type | No cable (stubless) |
Cable, quantity | 0 |
Distribution Type | 1 x 16 splitter |
Enclosure Color | Gray |
Mounting | Pole | Wall |
Port Type | Hardened full-size SC/APC |
Port, quantity | 16 |
Splice Tray Included, quantity | 4 |
Splice Tray Type Included | 24-way, heat shrink |
Splitter, quantity | 1 |
Stub Type | No tail |
Dimensions
Height | 147 mm | 5.787 in |
Width | 372 mm | 14.646 in |
Depth | 186 mm | 7.323 in |
Cable Length, stub | 0 ft (0 m) |
Material Specifications
Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Splitter, maximum | 13.7 dB |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Directivity, minimum | 60 dB |
Insertion Loss, Splitter, typical | 13.1 dB |
Insertion Loss, Terminal Connector, typical | 0.16 dB |
Return Loss, Connector, minimum | 65 dB |
Return Loss, Single Ports, minimum | 55 dB |
Environmental Specifications
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Qualification Standards | IEC 60529, IP65 |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Cable fixation kit (5) | Cable seal kit (4) | Enclosure (1) | Optical splitter (1) | Splice cassette (4) | Wall fixation screws (4) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Product Type | Access terminal, with splitter |
Product Series | OTE |
General Specifications
Application | Accepts fiber drop cables, 7 mm diameter | Accepts fiber feeder cables, 10-16 mm diameter | For holding up to 5 24-way splice trays | Offers up to 16 hardened adapter ports | Offers up to 4x4 standard cable ports |
Cable Type | No cable (stubless) |
Cable, quantity | 0 |
Distribution Type | 1 x 16 splitter |
Enclosure Color | Gray |
Mounting | Pole | Wall |
Port Type | Hardened full-size SC/APC |
Port, quantity | 16 |
Splice Tray Included, quantity | 4 |
Splice Tray Type Included | 24-way, heat shrink |
Splitter, quantity | 1 |
Stub Type | No tail |
Dimensions
Height | 147 mm | 5.787 in |
Width | 372 mm | 14.646 in |
Depth | 186 mm | 7.323 in |
Cable Length, stub | 0 ft (0 m) |
Material Specifications
Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Splitter, maximum | 13.7 dB |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Directivity, minimum | 60 dB |
Insertion Loss, Splitter, typical | 13.1 dB |
Insertion Loss, Terminal Connector, typical | 0.16 dB |
Return Loss, Connector, minimum | 65 dB |
Return Loss, Single Ports, minimum | 55 dB |
Environmental Specifications
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Qualification Standards | IEC 60529, IP65 |
UV Resistance | UV stabilized |
Packaging and Weights
Included | Cable fixation kit (5) | Cable seal kit (4) | Enclosure (1) | Optical splitter (1) | Splice cassette (4) | Wall fixation screws (4) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse