CMAX-OMF8-43-UWI53
Cell-Max™ Low PIM Omni MIMO In-building Antenna, 617-6000 MHz
Specifications
Product Classification
Product Type | In-building antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor |
Antenna Type | Omni |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | Linear Horizontal |
Color | White (RAL 9016) |
Mounting | Thru-hole ceiling mount (optional) |
Mounting Note | For antenna installation on metal ceilings, please contact your local CommScope representative |
Number of Ports | 2 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ASA+PC, UV stabilized |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 65 mm | 2.559 in |
Pigtail Length | 500 mm | 19.685 in |
Outer Diameter | 207 mm | 8.15 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 698 MHz | 698 – 960 MHz | 1695 – 2700 MHz | 3300 – 4200 MHz | 4800 – 6000 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–960 | 1695–2700 | 3300–4200 | 4800–6000 |
Gain, dBi | 3.8 | 4.0 | 4.0 | 6.0 | 6.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 |
Isolation, Cross Polarization, dB | 15 | 17 | 18 | 19 | 19 |
VSWR | Return loss, dB | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | ||
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 95% |
Packaging and Weights
Height, packed | 200 mm | 7.874 in |
Width, packed | 165 mm | 6.496 in |
Length, packed | 210 mm | 8.268 in |
Weight, gross | 0.7 kg | 1.543 lb |
Weight, net | 0.6 kg | 1.323 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | In-building antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor |
Antenna Type | Omni |
Antenna Array Characteristic | MIMO 2x2 |
Polarization | Linear Horizontal |
Color | White (RAL 9016) |
Mounting | Thru-hole ceiling mount (optional) |
Mounting Note | For antenna installation on metal ceilings, please contact your local CommScope representative |
Number of Ports | 2 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ASA+PC, UV stabilized |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 65 mm | 2.559 in |
Pigtail Length | 500 mm | 19.685 in |
Outer Diameter | 207 mm | 8.15 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 698 MHz | 698 – 960 MHz | 1695 – 2700 MHz | 3300 – 4200 MHz | 4800 – 6000 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–960 | 1695–2700 | 3300–4200 | 4800–6000 |
Gain, dBi | 3.8 | 4.0 | 4.0 | 6.0 | 6.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 |
Isolation, Cross Polarization, dB | 15 | 17 | 18 | 19 | 19 |
VSWR | Return loss, dB | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 | 1.7 | 11.7 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | ||
Input Power per Port, maximum, watts | 100 | 100 | 100 | 100 | 100 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 95% |
Packaging and Weights
Height, packed | 200 mm | 7.874 in |
Width, packed | 165 mm | 6.496 in |
Length, packed | 210 mm | 8.268 in |
Weight, gross | 0.7 kg | 1.543 lb |
Weight, net | 0.6 kg | 1.323 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse