Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

860674608-U | GRIP ANCHOR,CABLE LADDER,40",UNIVERSAL

Base Product: HOISTING-GRIP-ANCHORS

Heavy Duty Cable Ladder Cross Member with Cable Attachment Points

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
-Product is designed to be field installed as needed on cable ladders to allow for the attachment of cables. Replaces a current rung on the cable ladder. Additional units can be installed along the cable ladder as needed to support additional cables.

-Purpose built cable ladder rung that is designed to support 1000 pounds of cable per eye or up to 1000 pounds in combination. Ideal for Hybrid cable. Includes mounting eye bolt for attachment.

Installs on the below cable ladders up to 40" wide

-Not to be used for hoisting.
-Competent person to make determination of usage on the structure.
-Competent person to field cut to lenth as needed. Apply cold galv to cut ends.

Product Classification

Portfolio CommScope®
Product Type Hoisting Grip Anchor
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Cable Runs, quantity 3
Mounting Cable ladder

Dimensions

Width 1016.000 mm | 40 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment kits
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Portfolio CommScope®
Product Type Hoisting Grip Anchor
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Cable Runs, quantity 3
Mounting Cable ladder

Dimensions

Width 1016.000 mm | 40 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment kits
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification