Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RT-CB4D

Base Product: ROOF-CABLE-SUPPORTS

Rooftop Cover Kits for SnapStak® Snap-in Hangers, four holes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Cover

General Specifications

Cable Runs, quantity 4
Hole, quantity 4
Mounting Non-penetrating

Dimensions

Height 279.4 mm | 11 in
Width 508 mm | 20 in
Length 2438.4 mm | 96 in
Hole Size 3/4 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Channel | Hardware | Hold-down clamps | Sleepers (3)
Packaging quantity 1
Weight, net 39 kg | 85.98 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Cover

General Specifications

Cable Runs, quantity 4
Hole, quantity 4
Mounting Non-penetrating

Dimensions

Height 279.4 mm | 11 in
Width 508 mm | 20 in
Length 2438.4 mm | 96 in
Hole Size 3/4 in

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Channel | Hardware | Hold-down clamps | Sleepers (3)
Packaging quantity 1
Weight, net 39 kg | 85.98 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification