Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RT-CT-1210-08

Base Product: WALL-CABLE-SUPPORTS

Deep Wall Mount Cover Kits for SnapStak® Snap-in Hangers, four holes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Cover

General Specifications

Cable Runs, quantity 4
Hole, quantity 4
Mounting Walls

Dimensions

Height 254.000 mm | 10 in
Width 304.800 mm | 12 in
Length 2438.400 mm | 96 in
Hole Size 3/4 in

Packaging and Weights

Included Cover | Wall brackets (2) | Wall mount hardware
Packaging quantity 1
Weight, net 24 kg | 52.911 lb

Product Classification

Product Type Cover

General Specifications

Cable Runs, quantity 4
Hole, quantity 4
Mounting Walls

Dimensions

Height 254.000 mm | 10 in
Width 304.800 mm | 12 in
Length 2438.400 mm | 96 in
Hole Size 3/4 in

Packaging and Weights

Included Cover | Wall brackets (2) | Wall mount hardware
Packaging quantity 1
Weight, net 24 kg | 52.911 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification