TF-GM4-63
Base Product: TOWER-FACE-MOUNTS
Guy Tower Face Mount, 4 ft face
Specifications
Product Classification
Product Type | Tower face mount |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Pipe, quantity | 1 |
Tower Taper | Non-tapered |
Dimensions
Height | 1600.2 mm | 63 in |
Face Width | 1.219 m | 4 ft |
Width | 1219.200 mm | 48 in |
Length | 304.8 mm | 12 in |
Pipe Length | 1600.2 mm | 63 in |
Face Support Pipe Diameter | 60.960 mm | 2.4 in |
Mounting Diameter, maximum | 203.2 mm | 8 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Crossover plates | Pipes | Saddle mounts |
Packaging quantity | 1 |
Weight, net | 97.795 kg | 215.6 lb |
Product Classification
Product Type | Tower face mount |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Pipe, quantity | 1 |
Tower Taper | Non-tapered |
Dimensions
Height | 1600.2 mm | 63 in |
Face Width | 1.219 m | 4 ft |
Width | 1219.200 mm | 48 in |
Length | 304.8 mm | 12 in |
Pipe Length | 1600.2 mm | 63 in |
Face Support Pipe Diameter | 60.960 mm | 2.4 in |
Mounting Diameter, maximum | 203.2 mm | 8 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Crossover plates | Pipes | Saddle mounts |
Packaging quantity | 1 |
Weight, net | 97.795 kg | 215.6 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse