Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

AP-20XA120

Antenna Pipe and Crossover Angle Mount Kit, 2-3/8 in to 2-3/8 in OD, Includes 2-3/8" OD x 10ft Pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Mounting kit

General Specifications

Mounting Pipe-to-pipe
Pipe, quantity 1
Tower Taper Non-tapered

Dimensions

Height 3200.400 mm | 126 in
Width 152.4 mm | 6 in
Length 152.4 mm | 6 in
Pipe Length 3200.400 mm | 126 in
Mounting Diameter, maximum 60.96 mm | 2.4 in
Mounting Diameter, minimum 60.96 mm | 2.4 in
Pipe Outer Diameter 60.960 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle | Pipe | U-bolts
Packaging quantity 1

Product Classification

Product Type Mounting kit

General Specifications

Mounting Pipe-to-pipe
Pipe, quantity 1
Tower Taper Non-tapered

Dimensions

Height 3200.400 mm | 126 in
Width 152.4 mm | 6 in
Length 152.4 mm | 6 in
Pipe Length 3200.400 mm | 126 in
Mounting Diameter, maximum 60.96 mm | 2.4 in
Mounting Diameter, minimum 60.96 mm | 2.4 in
Pipe Outer Diameter 60.960 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle | Pipe | U-bolts
Packaging quantity 1