ST-SVP20
Solar/Video Embedded Communication Pole, 20 ft
Features and Benefits
- Hinged design
- No climbing necessary for equipment installation
- Single person service
- Secure locking
Specifications
Product Classification
Product Type | Monopole |
General Specifications
Application | Solar | Supervisory Control and Data Acquisition (SCADA)/Video surveillance |
Equipment Load Rating | Omni antenna | Solar panel | Telecommunications unit |
Foundation | Embedded |
Monopole Capability Type | Light duty |
Monopole Design | Round conical |
Optional Accessories | Antenna mounts | Ballast mounting kit | Cabinet mounts | Solar mounts | Video mounts |
Dimensions
Height | 6.096 m | 20 ft |
Mounting Diameter, maximum | 162.56 mm | 6.4 in |
Mounting Diameter, minimum | 76.2 mm | 3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ground tab | Hand holes | Lightning rod | Monopole |
Packaging quantity | 1 |
Weight, net | 69.4 kg | 153.001 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Monopole |
General Specifications
Application | Solar | Supervisory Control and Data Acquisition (SCADA)/Video surveillance |
Equipment Load Rating | Omni antenna | Solar panel | Telecommunications unit |
Foundation | Embedded |
Monopole Capability Type | Light duty |
Monopole Design | Round conical |
Optional Accessories | Antenna mounts | Ballast mounting kit | Cabinet mounts | Solar mounts | Video mounts |
Dimensions
Height | 6.096 m | 20 ft |
Mounting Diameter, maximum | 162.56 mm | 6.4 in |
Mounting Diameter, minimum | 76.2 mm | 3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ground tab | Hand holes | Lightning rod | Monopole |
Packaging quantity | 1 |
Weight, net | 69.4 kg | 153.001 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse