Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MCG21HD-10M-9-96

Base Product: G21-SERIES

G21HD High Capacity 3-Sector Monopole Frame with 10.5 ft 2 7/8 in OD face pipes, includes nine 96 in x 2.3/8 in OD antenna pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type High capacity monopole sector frame
Product Series G2

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 9
Sectors, quantity 3

Dimensions

Height 2438.4 mm | 96 in
Face Width 3.2 m | 10.5 ft
Width 3200.400 mm | 126 in
Pipe Length 2438.4 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381 mm | 15 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 1125.22 mm | 44.3 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Pipe mounts | Plain end pipes (9) | Ring mounts (2) | Sector frames (3) | Stiff arm
Packaging quantity 1
Weight, net 585.134 kg | 1290 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type High capacity monopole sector frame
Product Series G2

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 9
Sectors, quantity 3

Dimensions

Height 2438.4 mm | 96 in
Face Width 3.2 m | 10.5 ft
Width 3200.400 mm | 126 in
Pipe Length 2438.4 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381 mm | 15 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 1125.22 mm | 44.3 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Pipe mounts | Plain end pipes (9) | Ring mounts (2) | Sector frames (3) | Stiff arm
Packaging quantity 1
Weight, net 585.134 kg | 1290 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system