SSC-760233122E1U | 18 in Pole Top with ant concealment for Ericsson
Top of Pole 18in Dia Concealment Enclosure for up to six Ericsson 220x/440x/4435 radios
Features and Benefits
Pole Top Concealment that can accommodate most antenna manufacturers antennas. Please reach out to your CommScope Representative for exact model number.
Mounts directly to CommScope poles with no additional mounting materials. Mounts to other wood and metal poles with separately purchased mounts.
Additional Configurations available utilizing the below kits:
-860664823-AMK-001 PTS Load Center Adapter Kit
-860664823-AMK-002 (1) 4435 radio, raycap,(3) 220x/440x radios
Supports "V4S4SSP-360S-F2" and "NNV4SSP-360S-F2" antenna with separately ordered "860664552" bracket
- Enclosure for holding up to 6 Ericsson metro cell radios directly below a multiband canister antenna
- Orderable to mount multi-band and multi-port antennas from multiple antenna vendors
- Variable pole diameter mounting kits available to mount to existing structures
- Matching light pole or monopole options available
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | DK | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | 220x | 440x | 4435 | Diplexer | Power Distribution |
Radios Included | None |
Dimensions
Height | 1651.000 mm | 65 in |
Width | 457.2 mm | 18 in |
Depth | 457.2 mm | 18 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.270 m³ | 9.52 ft³ |
Weight (unloaded) | 34.019 kg | 75 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | ACE | AMPHENOL | DK | GALTRONICS | GAMMA NU | JMA | KATHREIN | KMW | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Faux Concrete | Green (RAL 6005) | Light Gray (RAL 7035) | Metallic Silver |
Cooling | Passive Cooling |
Mounting Options | Non-tapered poles | Tapered poles | Wood poles |
Radio Compatibility, Ericsson | 220x | 440x | 4435 | Diplexer | Power Distribution |
Radios Included | None |
Dimensions
Height | 1651.000 mm | 65 in |
Width | 457.2 mm | 18 in |
Depth | 457.2 mm | 18 in |
Mounting Bolt Circle Diameter | 142.748 mm | 5.62 in | 241.3 mm | 9.5 in |
Material Specifications
Finish Aluminum | Chromate |
Finish Concealment Covers | Powder coated |
Material Type | Aluminum | Steel |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Volume | 0.270 m³ | 9.52 ft³ |
Weight (unloaded) | 34.019 kg | 75 lb |
Documentation & Downloads
Application Guide
Customer Drawing
Product Specification
Warranty
Application Guide
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse