EW63
Base Product: STANDARD-ELLIPTICAL-WAVEGUIDE
EW63, HELIAX® Standard Elliptical Waveguide, 5.925–7.125 GHz, black PE jacket
Specifications
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 51.1 mm | 2.012 in |
Diameter Over Jacket (H Plane) | 29.5 mm | 1.161 in |
Cable Volume | 855 L/km | 9.203 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 4.001 GHz |
Group Delay at Frequency | 126 ns/100 ft @ 6.775 GHz | 413 ns/100 m @ 6.775 GHz |
Operating Frequency Band | 5.925 – 7.125 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
5.925 GHz | 4.878 | 1.487 | 4.45 | 73.80 |
6.13 GHz | 4.738 | 1.444 | 4.58 | 75.80 |
6.33 GHz | 4.626 | 1.410 | 4.69 | 77.50 |
6.53 GHz | 4.533 | 1.382 | 4.79 | 79.00 |
6.73 GHz | 4.454 | 1.358 | 4.87 | 80.40 |
6.93 GHz | 4.387 | 1.337 | 4.95 | 81.70 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
5.925–7.125 GHz | 1.150 | 23.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 740 mm | 29.134 in |
Minimum Bend Radius, Single Bend (E Plane) | 180 mm | 7.087 in |
Minimum Bend Radius, Single Bend (H Plane) | 510 mm | 20.079 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.76 kg/m | 0.511 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 51.1 mm | 2.012 in |
Diameter Over Jacket (H Plane) | 29.5 mm | 1.161 in |
Cable Volume | 855 L/km | 9.203 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 4.001 GHz |
Group Delay at Frequency | 126 ns/100 ft @ 6.775 GHz | 413 ns/100 m @ 6.775 GHz |
Operating Frequency Band | 5.925 – 7.125 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
5.925 GHz | 4.878 | 1.487 | 4.45 | 73.80 |
6.13 GHz | 4.738 | 1.444 | 4.58 | 75.80 |
6.33 GHz | 4.626 | 1.410 | 4.69 | 77.50 |
6.53 GHz | 4.533 | 1.382 | 4.79 | 79.00 |
6.73 GHz | 4.454 | 1.358 | 4.87 | 80.40 |
6.93 GHz | 4.387 | 1.337 | 4.95 | 81.70 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
5.925–7.125 GHz | 1.150 | 23.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 260 mm | 10.236 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 740 mm | 29.134 in |
Minimum Bend Radius, Single Bend (E Plane) | 180 mm | 7.087 in |
Minimum Bend Radius, Single Bend (H Plane) | 510 mm | 20.079 in |
Maximum Twist | 3.281 °/m | 1 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.76 kg/m | 0.511 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse