VHLP3-11W-2WH/A
Base Product: VHLP3-11W/A
0.9m | 3 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 10.125–11.700 GHz, PBR100 flange, white antenna, composite broadband gray radome without flash, standard pack—one-piece reflector
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Antenna Input | PBR100 |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Composite Broadband |
Flash Included | No |
Side Struts, Included | 0 |
Side Struts, Optional | 1 inboard |
Dimensions
Diameter, nominal | 0.9 m | 3 ft |
Electrical Specifications
Operating Frequency Band | 10.125 – 11.700 GHz |
Gain, Low Band | 37.8 dBi |
Gain, Mid Band | 38.4 dBi |
Gain, Top Band | 39 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 64 dB |
Beamwidth, Horizontal | 2 ° |
Beamwidth, Vertical | 2 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7164A | 7166A |
Electrical Compliance | Brazil Anatel Class 2 | Canada SRSP 310.5 | ETSI 302 217 Class 3 | US FCC Part 101A @ 10.55–10.7 GHz | US FCC Part 101A @ 10.7–11.7 GHz | US FCC Part 101B @ 10.125–11.7 GHz |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 90 mm–120 mm | 3.5 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 201 km/h | 124.896 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Antenna Dimensions and Mounting Information
Click on image to enlarge. |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 2903 N | 652.621 lbf |
Angle α for MT Max | 0 ° |
Side Force (FS) | 1439 N | 323.500 lbf |
Twisting Moment (MT) | 1179 N-m | 10435.029 in lb |
Zcg without Ice | 135 mm | 5.315 in |
Zcg with 1/2 in (12 mm) Radial Ice | 84 mm | 3.307 in |
Weight with 1/2 in (12 mm) Radial Ice | 46 kg | 101.413 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Height, packed | 1110 mm | 43.701 in |
Width, packed | 400 mm | 15.748 in |
Length, packed | 1200 mm | 47.244 in |
Packaging Type | Standard pack |
Volume | 0.5 m³ | 17.657 ft³ |
Weight, gross | 29 kg | 63.934 lb |
Weight, net | 17 kg | 37.479 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Antenna Input | PBR100 |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Composite Broadband |
Flash Included | No |
Side Struts, Included | 0 |
Side Struts, Optional | 1 inboard |
Dimensions
Diameter, nominal | 0.9 m | 3 ft |
Electrical Specifications
Operating Frequency Band | 10.125 – 11.700 GHz |
Gain, Low Band | 37.8 dBi |
Gain, Mid Band | 38.4 dBi |
Gain, Top Band | 39 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 64 dB |
Beamwidth, Horizontal | 2 ° |
Beamwidth, Vertical | 2 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7164A | 7166A |
Electrical Compliance | Brazil Anatel Class 2 | Canada SRSP 310.5 | ETSI 302 217 Class 3 | US FCC Part 101A @ 10.55–10.7 GHz | US FCC Part 101A @ 10.7–11.7 GHz | US FCC Part 101B @ 10.125–11.7 GHz |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 90 mm–120 mm | 3.5 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 201 km/h | 124.896 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 2903 N | 652.621 lbf |
Angle α for MT Max | 0 ° |
Side Force (FS) | 1439 N | 323.500 lbf |
Twisting Moment (MT) | 1179 N-m | 10435.029 in lb |
Zcg without Ice | 135 mm | 5.315 in |
Zcg with 1/2 in (12 mm) Radial Ice | 84 mm | 3.307 in |
Weight with 1/2 in (12 mm) Radial Ice | 46 kg | 101.413 lb |
Packaging and Weights
Height, packed | 1110 mm | 43.701 in |
Width, packed | 400 mm | 15.748 in |
Length, packed | 1200 mm | 47.244 in |
Packaging Type | Standard pack |
Volume | 0.5 m³ | 17.657 ft³ |
Weight, gross | 29 kg | 63.934 lb |
Weight, net | 17 kg | 37.479 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Video
Valuline® 3ft Antenna Installation Videos
Valuline® 3ft Antenna Installation Videos
Warranty
Installation Instruction
Product Compliance Documentation
Video
Valuline® 3ft Antenna Installation Videos
Valuline® 3ft Antenna Installation Videos
Warranty
Other Ways to Browse