VHLP3-6W-6-QD/A
Base Product: VHLP3-6W/A
0.9m | 3 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 5.925–7.125 GHz, CPR137G flange, white antenna, composite broadband grey radome without flash, fully assembled/Quick Deploy pack—one-piece reflector
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Antenna Input | CPR137G |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Composite Broadband |
Flash Included | No |
Dimensions
Diameter, nominal | 0.9 m | 3 ft |
Electrical Specifications
Operating Frequency Band | 5.925 – 7.125 GHz |
Electrical Specifications, Band 2
Operating Frequency Band | 5.700 – 5.875 GHz |
Gain, Mid Band | 31.9 dBi |
Beamwidth, Horizontal | 4.1 ° |
Beamwidth, Vertical | 4.1 ° |
Packaging and Weights
Height, packed | 1215 mm | 47.835 in |
Width, packed | 698 mm | 27.48 in |
Length, packed | 1162 mm | 45.748 in |
Packaging Type | Wooden crate |
Volume | 1 m³ | 35.315 ft³ |
Weight, gross | 58 kg | 127.868 lb |
Weight, net | 17 kg | 37.479 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Antenna Input | CPR137G |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Composite Broadband |
Flash Included | No |
Dimensions
Diameter, nominal | 0.9 m | 3 ft |
Electrical Specifications
Operating Frequency Band | 5.925 – 7.125 GHz |
Electrical Specifications, Band 2
Operating Frequency Band | 5.700 – 5.875 GHz |
Gain, Mid Band | 31.9 dBi |
Beamwidth, Horizontal | 4.1 ° |
Beamwidth, Vertical | 4.1 ° |
Packaging and Weights
Height, packed | 1215 mm | 47.835 in |
Width, packed | 698 mm | 27.48 in |
Length, packed | 1162 mm | 45.748 in |
Packaging Type | Wooden crate |
Volume | 1 m³ | 35.315 ft³ |
Weight, gross | 58 kg | 127.868 lb |
Weight, net | 17 kg | 37.479 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Video
Valuline® 3ft Antenna Installation Videos
Valuline® 3ft Antenna Installation Videos
Warranty
Installation Instruction
Product Compliance Documentation
Video
Valuline® 3ft Antenna Installation Videos
Valuline® 3ft Antenna Installation Videos
Warranty
Other Ways to Browse