860658288-KIT | Antenna Concealment Shroud for 12" Pole Tops
Antenna Concealment Shroud for 12" Pole Tops - Must be utilized with 12" Pole Top concealments (sold separately)
Features and Benefits
Shroud that can be mounted on CommScope 12" diameter pole tops to provide a 12" diameter continuous concealment from radio shroud base to tip of antenna. Supports antennas that are less than 12" in diameter and 25" tall.
-Includes mounting brackets for compatible antennas
-Includes mounting brackets for compatible antennas
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | GALTRONICS | GAMMA NU | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Dimensions
Height | 838.200 mm | 33 in |
Width | 304.8 mm | 12 in |
Depth | 304.8 mm | 12 in |
Material Specifications
Material Type | Plastic |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 7.747 kg | 17.08 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Pole top |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Antenna Compatibility, CommScope | CommScope Canister Antennas |
Antenna Compatibility, Other Vendors | GALTRONICS | GAMMA NU | ROSENBERGER |
Antennas Included | None |
Color | Light Gray (RAL 7035) |
Color Options | Beige-Grey (RAL 7006) | Black (RAL 9005) | Brown (RAL 8014) | Green (RAL 6005) | Metallic Silver | White (RAL 9010) |
Dimensions
Height | 838.200 mm | 33 in |
Width | 304.8 mm | 12 in |
Depth | 304.8 mm | 12 in |
Material Specifications
Material Type | Plastic |
Environmental Specifications
Thermal Compliance | GR-487 |
Packaging and Weights
Weight (unloaded) | 7.747 kg | 17.08 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse