7761433-00 | e-POI RF Module
ERA® Point of Interface RF Module
Specifications
Product Classification
Product Type | Point of interface card |
Product Brand | ERA® |
General Specifications
Device Type | Attenuator |
General Alarm | Integrated into management system |
Input Connector Interface | 4.3-10 |
Input Connector, quantity | 4 |
Management Interface | Integrated into management system |
Note | The input connectors are located at the rear side of the module |
Output Connector Interface | QMA |
Output Connector, quantity | 4 |
Dimensions
Height | 170 mm | 6.693 in |
Width | 50 mm | 1.969 in |
Depth | 440 mm | 17.323 in |
Packaging and Weights
Weight, gross | 6.4 kg | 14.110 lb |
Weight, net | 5.1 kg | 11.244 lb |
Product Classification
Product Type | Point of interface card |
Product Brand | ERA® |
General Specifications
Device Type | Attenuator |
General Alarm | Integrated into management system |
Input Connector Interface | 4.3-10 |
Input Connector, quantity | 4 |
Management Interface | Integrated into management system |
Note | The input connectors are located at the rear side of the module |
Output Connector Interface | QMA |
Output Connector, quantity | 4 |
Dimensions
Height | 170 mm | 6.693 in |
Width | 50 mm | 1.969 in |
Depth | 440 mm | 17.323 in |
Packaging and Weights
Weight, gross | 6.4 kg | 14.110 lb |
Weight, net | 5.1 kg | 11.244 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse