TF-M2-20
Base Product: TOWER-FACE-MOUNTS
Tower Face Mount with dual 20 ft x 2-3/8 in OD face supports, includes pipe
Specifications
Product Classification
Product Type | Tower face mount |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Note | Effective Projected Area (EPA) calculated using horizontal booms, vertical pipe mount, and mounting brackets. |
Pipe, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 1600.2 mm | 63 in |
Face Width | 6.096 m | 20 ft |
Width | 6096.000 mm | 240 in |
Length | 304.8 mm | 12 in |
Pipe Length | 1600.2 mm | 63 in |
Face Support Pipe Diameter | 114.300 mm | 4.5 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Environmental Specifications
EPA with 1/2 in (12 mm) radial ice | 1.589 m² | 17.1 ft² |
EPA without ice | 1.143 m² | 12.3 ft² |
Packaging and Weights
Included | Crossover plates | Pipes | Saddle mounts |
Packaging quantity | 1 |
Weight, net | 258.548 kg | 570 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tower face mount |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Note | Effective Projected Area (EPA) calculated using horizontal booms, vertical pipe mount, and mounting brackets. |
Pipe, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 1600.2 mm | 63 in |
Face Width | 6.096 m | 20 ft |
Width | 6096.000 mm | 240 in |
Length | 304.8 mm | 12 in |
Pipe Length | 1600.2 mm | 63 in |
Face Support Pipe Diameter | 114.300 mm | 4.5 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Environmental Specifications
EPA with 1/2 in (12 mm) radial ice | 1.589 m² | 17.1 ft² |
EPA without ice | 1.143 m² | 12.3 ft² |
Packaging and Weights
Included | Crossover plates | Pipes | Saddle mounts |
Packaging quantity | 1 |
Weight, net | 258.548 kg | 570 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse