Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MD-CS-21R

Tower Face Mounted Microwave Antenna Channel Support Kit, 21 ft, includes pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave strut support

General Specifications

Mounting Straight or tapered legs up to 203.2 mm (8 in) OD
Pipe, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 152.4 mm | 6 in
Width 6400.800 mm | 252 in
Length 203.2 mm | 8 in
Pipe Length 6400.800 mm | 252 in
Mounting Diameter, maximum 203.2 mm | 8 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Attachment hardware | Clamps | Pipes
Packaging quantity 1
Weight, net 122.3 kg | 269.625 lb

Product Classification

Product Type Microwave strut support

General Specifications

Mounting Straight or tapered legs up to 203.2 mm (8 in) OD
Pipe, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 152.4 mm | 6 in
Width 6400.800 mm | 252 in
Length 203.2 mm | 8 in
Pipe Length 6400.800 mm | 252 in
Mounting Diameter, maximum 203.2 mm | 8 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Attachment hardware | Clamps | Pipes
Packaging quantity 1
Weight, net 122.3 kg | 269.625 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification