Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PM-SL2-72

Universal Taper Pipe Mount Slider Bracket, 2-3/8 in OD x 72 in pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe mount

General Specifications

Mounting Saddle mounts
Note One 96 in x 8 in panel antenna per pipe mount
Pipe, quantity 1
Tower Taper Tapered

Dimensions

Height 1828.8 mm | 72 in
Width 152.4 mm | 6 in
Length 304.8 mm | 12 in
Pipe Length 1828.8 mm | 72 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Hardware | Pipe | Sliding pipe mount brackets
Packaging quantity 1
Weight, net 23.1 kg | 50.927 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Pipe mount

General Specifications

Mounting Saddle mounts
Note One 96 in x 8 in panel antenna per pipe mount
Pipe, quantity 1
Tower Taper Tapered

Dimensions

Height 1828.8 mm | 72 in
Width 152.4 mm | 6 in
Length 304.8 mm | 12 in
Pipe Length 1828.8 mm | 72 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Hardware | Pipe | Sliding pipe mount brackets
Packaging quantity 1
Weight, net 23.1 kg | 50.927 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification