Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PM-XT-36

Stand-Off Pipe Mount, 36 in stand-off

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe mount

General Specifications

Mounting Saddle mounts
Pipe, quantity 1
Tower Taper Non-tapered

Dimensions

Height 1600.2 mm | 63 in
Width 152.4 mm | 6 in
Length 914.4 mm | 36 in
Pipe Length 1600.2 mm | 63 in
Pipe Outer Diameter 114.3 mm | 4.5 in
Stand-off Distance 914.4 mm | 36 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Pipe mounts
Packaging quantity 1
Weight, net 58.3 kg | 128.529 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Product Type Pipe mount

General Specifications

Mounting Saddle mounts
Pipe, quantity 1
Tower Taper Non-tapered

Dimensions

Height 1600.2 mm | 63 in
Width 152.4 mm | 6 in
Length 914.4 mm | 36 in
Pipe Length 1600.2 mm | 63 in
Pipe Outer Diameter 114.3 mm | 4.5 in
Stand-off Distance 914.4 mm | 36 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Pipe mounts
Packaging quantity 1
Weight, net 58.3 kg | 128.529 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant, Compliant/Exempted

Product Specification

Product Specification