700011414 | PNL-WH-012-EMT-LC02-JR/SR
Base Product: LGX/1000-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Adapter Pack, White, 1000-Type, unpopulated, accepts 6 duplex LC (JR/SR) adapters
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack, unloaded |
Product Series | 1000-style |
General Specifications
Application | Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels |
Adapter Color | None |
Adapter Cutout, quantity | 12 |
Adapters, quantity | 0 |
Body Style | Duplex |
Interface Feature | Unloaded |
Pigtails Included, quantity | 0 |
Total Ports, quantity | 0 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack, unloaded |
Product Series | 1000-style |
General Specifications
Application | Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels |
Adapter Color | None |
Adapter Cutout, quantity | 12 |
Adapters, quantity | 0 |
Body Style | Duplex |
Interface Feature | Unloaded |
Pigtails Included, quantity | 0 |
Total Ports, quantity | 0 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse