1F6818-000-US | FAK-MULDRP-45-4P/CBL-ATT-US
Base Product: FOSC600-CLOS-ACC
- Available in:
- North America
FOSC® Quick Install Gel Plug, all FOSC600 closures - 4 cable capacity, cable attachments included, Build America Buy America (BABA)
Build America Buy America (BABA)*
BABA Compliant Product coming soon
Broadband for Everyone Program
Features and Benefits
- *CommScope intends to release this product at a future date. At such time, this product will comply with the requirements of the Build America, Buy America Act and/or applicable waivers. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | North America |
Product Type | Cable sealing |
Product Brand | FOSC® |
Product Series | FOSC 450 | FOSC 600 |
Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
Application | For use with FOSC-450 Fiber closures |
Cable Capacity, maximum | 4 |
Location of Manufacturing | Coming soon |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Cable sealing |
Product Brand | FOSC® |
Product Series | FOSC 450 | FOSC 600 |
Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
Application | For use with FOSC-450 Fiber closures |
Cable Capacity, maximum | 4 |
Location of Manufacturing | Coming soon |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse