760118331 | M2400A-1U-PS
Base Product: M2400-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M2400 1U Angled Modular Panel, 24 port (MPS100 / UNJ600 / UNJ600T / UNJ500), Black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | RJ45 patch panel |
Product Series | M Series |
General Specifications
ANSI/TIA Category | 5e | 6 |
Cable Type | Unshielded |
Color | Black |
Intelligence Type | Passive |
Panel Style | Angled |
Rack Type | EIA 19 in |
Rack Units | 1 |
Total Ports, quantity | 24 |
Dimensions
Height | 43.69 mm | 1.72 in |
Width | 482.6 mm | 19 in |
Depth | 138.18 mm | 5.44 in |
Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | RJ45 patch panel |
Product Series | M Series |
General Specifications
ANSI/TIA Category | 5e | 6 |
Cable Type | Unshielded |
Color | Black |
Intelligence Type | Passive |
Panel Style | Angled |
Rack Type | EIA 19 in |
Rack Units | 1 |
Total Ports, quantity | 24 |
Dimensions
Height | 43.69 mm | 1.72 in |
Width | 482.6 mm | 19 in |
Depth | 138.18 mm | 5.44 in |
Compatible Diameter Over Dielectric, maximum | 1.168 mm | 0.046 in |
Compatible Diameter Over Dielectric, minimum | 0.762 mm | 0.03 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic | Powder-coated steel |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse