FGSB-FLEXV-4F-A2C
Base Product: FGS-FLEXV
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® FlexVertical Dual Kit, 4x4 to Dual 2x2in, 4ft Length, Black
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Drop kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Snap-together design |
Angle/Bend Direction | 30° |
Color | Black |
Orientation | Vertical |
Section Type | Vertical section |
Dimensions
Height | 1447.038 mm | 56.970 in |
Width | 107.95 mm | 4.250 in |
Length | 172.6184 mm | 6.796 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
Material Type | Engineering Thermoplastic |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 2.812 kg | 6.199 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Drop kit |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Product Feature | Snap-together design |
Angle/Bend Direction | 30° |
Color | Black |
Orientation | Vertical |
Section Type | Vertical section |
Dimensions
Height | 1447.038 mm | 56.970 in |
Width | 107.95 mm | 4.250 in |
Length | 172.6184 mm | 6.796 in |
System Dimensions | 102 mm x 102 mm (4 in x 4 in) | 51 mm x 51 mm (2 in x 2 in) |
Material Specifications
Material Type | Engineering Thermoplastic |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Packaging and Weights
Included | Hardware |
Packaging quantity | 1 |
Weight, net | 2.812 kg | 6.199 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Material Declaration
Product Specification
Product Sustainability
Video
FiberGuide Flex Vertical
FiberGuide Flex Vertical
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Video
FiberGuide Flex Vertical
FiberGuide Flex Vertical
Visio Stencil
Warranty
Other Ways to Browse