APEX1000 | APEX1000 All-Purpose Edge QAM
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
All-Purpose Edge QAM that supports up to 48 QAM channels (1 RU chassis)
Features and Benefits
The APEX1000, our next-generation all-purpose edge QAM, provides flexibility, high-availability, high-QAM density, MediaCipher® encryption, and low power in an extremely cost-effective 1 RU platform.
Up to three removable and hot-swappable QAM modules can be installed in the chassis. Each module provides two RF ports; each port supports up to eight QAM channels. All of the 48 available QAM channels can be used for video on demand (VOD), switched digital video (SDV), broadcast services or DOCSIS high-speed data (through support for the M-CMTS architecture).
Up to three removable and hot-swappable QAM modules can be installed in the chassis. Each module provides two RF ports; each port supports up to eight QAM channels. All of the 48 available QAM channels can be used for video on demand (VOD), switched digital video (SDV), broadcast services or DOCSIS high-speed data (through support for the M-CMTS architecture).
- Features a 1 RU chassis that supports up to 48 DRFI-compliant QAM channels and three removable and hot-swappable QAM modules per chassis (two block upconverted RF ports per QAM module)
- Offers QAM modules available in 2x4 configuration (up to four QAM channels per port), 2x8 configuration (up to eight QAM channels per port) and a QAM module software upgrade to field-convert a 2x4 module to a 2x8 module
- Delivers extremely low power consumption
- Provides four GigE interfaces (SFP slots) with support for IGMPv3 and transport stream redundancy
- Supports up to two, dual hot-swappable, redundant load-sharing power supplies (system can operate with either one or two); supports two AC, two DC or one AC and one DC
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Edge QAM |
General Specifications
Carrier Frequency Step Size | 250 kHz |
Center Frequency Range | 57–999 MHz (2x4 and 2x8 modules) | 69–999 MHz (4x4 module) |
Hot Swappable | Yes |
IGMPv3 | Supported |
Input Impedance | 75 ohm |
Load Sharing | Yes |
MPEG Data | Receive only (GbE) |
Optical SFP+ Support | 1310 nm | 155x nm | 850 nm |
Physical Ports | Four SFP slots | Two Ethernet RJ45 |
Power Supplies | One or two per chassis (ac or dc) |
QAM Constellations | 256 QAM | 64 QAM |
Rack Units | 1 |
RF Level Step Size | 0.2 dB |
RF Output Level, one active channel, maximum | 62 dBmV |
RF Output Level, two active channels, maximum | 58 dBmV |
RF Output Level, four active channels, maximum | 54 dBmV |
RF Output Level, six active channels, maximum | 52 dBmV |
RF Output Level, eight active channels, maximum | 51 dBmV |
Dimensions
Height | 43.18 mm | 1.7 in |
Width | 632.46 mm | 24.9 in |
Depth | 482.6 mm | 19 in |
Electrical Specifications
Power Consumption, typical | 192 W W |
Power Supply Range, ac | 100 - 240 V |
Power Supply Range, dc | -40 to -75 V |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Operating Humidity | 5%–95% |
Packaging and Weights
Weight, gross | 10.433 kg | 23 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Edge QAM |
General Specifications
Carrier Frequency Step Size | 250 kHz |
Center Frequency Range | 57–999 MHz (2x4 and 2x8 modules) | 69–999 MHz (4x4 module) |
Hot Swappable | Yes |
IGMPv3 | Supported |
Input Impedance | 75 ohm |
Load Sharing | Yes |
MPEG Data | Receive only (GbE) |
Optical SFP+ Support | 1310 nm | 155x nm | 850 nm |
Physical Ports | Four SFP slots | Two Ethernet RJ45 |
Power Supplies | One or two per chassis (ac or dc) |
QAM Constellations | 256 QAM | 64 QAM |
Rack Units | 1 |
RF Level Step Size | 0.2 dB |
RF Output Level, one active channel, maximum | 62 dBmV |
RF Output Level, two active channels, maximum | 58 dBmV |
RF Output Level, four active channels, maximum | 54 dBmV |
RF Output Level, six active channels, maximum | 52 dBmV |
RF Output Level, eight active channels, maximum | 51 dBmV |
Dimensions
Height | 43.18 mm | 1.7 in |
Width | 632.46 mm | 24.9 in |
Depth | 482.6 mm | 19 in |
Electrical Specifications
Power Consumption, typical | 192 W W |
Power Supply Range, ac | 100 - 240 V |
Power Supply Range, dc | -40 to -75 V |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Operating Humidity | 5%–95% |
Packaging and Weights
Weight, gross | 10.433 kg | 23 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse