110088
Base Product: WAVEGUIDE-PRESSURE-WINDOW
Pressure Window for WR75, 10.0–15.0 GHz, mates to PBR120
Specifications
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UBR120 |
Mates to Interface | PBR120 |
Dimensions
Waveguide Size | WR75 | WG17 | R120 |
Electrical Specifications
Operating Frequency Band | 10.0 – 15.0 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Rectangular waveguide, pressure window |
General Specifications
Component | Pressure Window |
Interface | UBR120 |
Mates to Interface | PBR120 |
Dimensions
Waveguide Size | WR75 | WG17 | R120 |
Electrical Specifications
Operating Frequency Band | 10.0 – 15.0 GHz |
VSWR | 1.0399999618530273 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse