Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS ICX 7150-C12P

Base Product: ICX7150

Entry-Level Access Compact 12 Ports 1G PoE Switch

Specifications for RUCKUS ICX 7150-C12P

ICX7150-C12P | RUCKUS ICX 7150-C12P [icx7150-c12p_right]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®
Switching Capacity, maximum 68 Gb/s
1 GbE RJ45 Ports, quantity, maximum 12 + 2
1 GbE SFP Ports, quantity, maximum 2
10 GbE SFP+ Ports, quantity, maximum 2
PoE Power Budget, maximum 124 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 240 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option No
Hot Swap Internal Power Supplies & Fans No
802.3bt2 (90 W PoE Power per Port) No
VRF No
EEE (Energy Efficient Ethernet) No
IPsec VPN, with service module No
MACsec No
BGP No
Reversible Airflow Option No
VxLAN No
Multi Chassis Trunking (MCT) No

Product Downloads and Links

RUCKUS Ethernet Optics Family Data Sheet
RUCKUS ICX 7150 Switch Data Sheet
RUCKUS ICX Switch Product Line Data Sheet
RUCKUS SmartZone Family Data Sheet
RUCKUS WatchDog Data Sheet
SmartZone OS 5 - At-A-Glance

Related Resources

Technical Publication

Campus Fabric At-A-Glance
RUCKUS ICX 7150 Ethernet Switch Technical Documents
RUCKUS ICX 7150-c12p Product Documentation and Software Download on RUCKUS support website
RUCKUS ICX Switches in the Datacenter
RUCKUS ICX Switches Take Stacking to The Next Level

Warranty

CommScope Limited Product Warranty