Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS ICX 7450-48P

Base Product: ICX7450

Mid-Range Access 48 Ports1G PoE Switch

Specifications for RUCKUS ICX 7450-48P

ICX7450-48P | RUCKUS ICX 7450-48P [icx7450-48p_right]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®
Switching Capacity, maximum 336 Gb/s
1 GbE RJ45 Ports, quantity, maximum 48
1 GbE SFP Ports, quantity, maximum 4
10 GbE SFP+ Ports, quantity, maximum 12
10 GbE RJ45 Ports, quantity, maximum 12
40 GbE QSFP Ports, quantity, maximum 3
PoE Power Budget, maximum 1500 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 960 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) Yes
VRF Yes
EEE (Energy Efficient Ethernet) Yes
IPsec VPN, with service module Yes
MACsec Yes
BGP Yes
Reversible Airflow Option Yes
VxLAN No
Multi Chassis Trunking (MCT) No
Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Downloads and Links

ICX7450-48P Product specifications
RUCKUS Ethernet Optics Family Data Sheet
RUCKUS ICX 7450 Switch Data Sheet
RUCKUS ICX Switch Product Line Data Sheet
RUCKUS SmartZone Family Data Sheet
RUCKUS WatchDog Data Sheet
SmartZone OS 5 - At-A-Glance

Related Resources

Technical Publication

Campus Fabric At-A-Glance
RUCKUS Architecture for Primary Education Districts
RUCKUS ICX 7450 Ethernet Switch Technical Documents
RUCKUS ICX 7450-48f Product Documentation and Software Download on RUCKUS support website
RUCKUS ICX Switches in the Datacenter
RUCKUS ICX Switches Take Stacking to The Next Level

Warranty

CommScope Limited Product Warranty