DB408-B

1-port omni exposed dipole antenna, 450–470 MHz, 360° HPBW, fixed electrical tilt

  • Broad response
  • Moisture resistant
  • Rugged, reliable design

Electrical Specifications
Frequency Band, MHz450–470
Gain, dBi8.7
Beamwidth, Horizontal, degrees360
Beamwidth, Vertical, degrees14.0
Beam Tilt, degrees0
VSWR | Return Loss, dB1.5 | 14.0
Input Power per Port, maximum, watts250
PolarizationVertical
Impedance 50 ohm
General Specifications  
Operating Frequency Band   450 – 470 MHz
Antenna Type   Omni
Band   Single band
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   1
RF Connector Quantity, low band   1
RF Connector Interface   N Male
Color   Silver
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
RF Connector Location   End of flexible lead
Wind Loading, maximum   338.1 N @ 100 mph
76.0 lbf @ 100 mph
Wind Loading, maximum (temporary)   76.0 lbf @ 100 mph   |   338.1 N @ 100 mph
Wind Speed, maximum   201 km/h   |   125 mph
   
Dimensions  
Length   2870.2 mm   |   113.0 in
Net Weight, without mounting kit   7.7 kg   |   17.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

DB365-OS
Pipe Mounting Kit that consists of two clamps for mounting antennas to round members 1.25 - 3.5 in (35 - 89 mm) OD round members.
Add Cancel