Building & Campus

Meeting the Extended Reach Challenge

Extend Your Reach, Not Your Risk.​

Why extended reach matters​

Enterprise networks are evolving rapidly. The rise of edge computing, IoT proliferation, and hybrid/multi-cloud architectures has pushed connectivity requirements far beyond the traditional 100-meter boundary established by the structured cabling standards.​

While these standards served well for decades, today’s networks must support high-bandwidth applications, PoE-powered devices, and mission-critical systems located hundreds of meters from the nearest telecom room (TR). Think Wi-Fi® 6/7access points (APs), digital signage, security cameras, and IoT sensors deployed across sprawling campuses or large venues. ​

The challenge is clear: How do we deliver reliable power and data beyond 100 m without sacrificing performance or manageability?

Challenges

Blazing bandwidth speed blur

Understanding the 100-meter limitation

Historically, structured cabling standards (such as ANSI/TIA-568 and ISO 11801) codified a 100 m limit for twisted-pair copper links. This constraint was based on electrical performance factors like insertion loss, which increases with cable length—degrading signal integrity and power delivery.​

The 100 m cap isn’t arbitrary—it reflects worst-case conditions for a four-connector channel (90 m horizontal + 10 m patch cords) operating at maximum frequency. Beyond insertion loss, DC resistance and PoE voltage drop over distance further compound the problem. ​

Equipment vendors optimized transceivers for this limit, reinforcing its dominance. But as PoE standards advanced to 90 watts (IEEE 802.3bt) and bandwidth demands surged, the industry began exploring ways to break free from this constraint.

CommScope identifies three primary strategies for extending structured cabling beyond 100 m. Each approach has distinct pros, cons, and ideal use cases:

back-of-man-control-room
Add another telecom room
  • Pros: Standards-compliant; supports all applications​
  • Cons: High cost (construction, cooling, power); space constraints; operational complexity​
  • Best for: Large projects not limited by budget or space​

​

High Speed Ethernet CNA
Deploy PoE extenders
  • Pros: Simple; leverages existing copper cabling​
  • ​Cons: Needs active link components; complicates troubleshooting; potential reliability issues under strict SLAs​
  • Best for: Small-scale extensions where adding TRs is impractical​​
rapid_fiber_panel_co-310111-en-herox400
Replace copper with fiber​
  • Pros: Virtually unlimited bandwidth; future-proof​
  • Cons: Requires media converters or powered fiber solutions; higher initial cost; specialized installation​
  • Best for: High-speed backbone or campus-wide deployments​

How we can help

CommScope Extended Reach solutions​

gigareach-hero
SYSTIMAX® GigaREACH™ XL (copper)
  • Supports 90 W PoE—1 Gbps up to 150 m, 100 Mbps up to 200 m, and 10 Mbps up to 250 m​
  • Uses proprietary conductor design (21 AWG) for reduced DC resistance​
  • Ideal for Wi-Fi APs, IP cameras, and IoT devices
FiberREACH
SYSTIMAX FiberREACH™ 
(hybrid fiber/power)
​
  • Combines fiber optics with low-voltage copper conductors​
  • Delivers up to 90 W PoE at 350 m, and lower wattages up to several kilometers​
  • Perfect for remote edge devices, parking lots, and large campuses
SYSTIMAX Constellation® architecture
SYSTIMAX Constellation® architecture​
  • Extends LAN/IP reach up to 500 m while delivering up to 1 kilowatt of power​
  • Designed for high-density edge environments​
  • Eliminates the need for a telecom room on every floor 

Extend your reach, not your risk ​

The CommScope family of extended reach solutions provides the consistent application performance of a standards-compliant link, every time. Backed by SYSTIMAX 25-year Application Assurance, CommScope guarantees that your extended reach cabling infrastructure will support specified high-speed network applications. And with SYSTIMAX Extended Product 25-Year Warranty, you’re covered, end-to-end. ​

SYSTIMAX Application Assurance and Extended Product 25-Year Warranty1 are part of SYSTIMAX Assurance™, a 360-degree customer care program that includes: ​

  • 24/7 live technical support​
  • Fiber Performance Calculator​
  • Digital warranty certificate ​
  • On-site installation walkthroughs​
  • Online product performance factory testing certificates ​
  • Free access to CommScope Infrastructure Academy ​
  • On-site/remote technical requirements review​
  • RFP documentation assistance​
  • Rack elevations drawings​
  • FiberGuide® layout schematics and BOM ​
  • BOM competitive cross reference ​
  • And more

 

Extended reach best practices​

Regardless of the extended reach solution you choose, we recommend following these best practices to help ensure success. ​

Cityscape night lighting blur
  • Validate channel performance under extended distance conditions​
  • Application performance warranties provide extra reassurance​
  • Vet equipment vendor quality and support, when possible
Power over Ethernet What is POE
  • Consider PoE budgets, ambient temperature, and device power class​
  • The higher the category, the better the PoE performance​
  • Bundling practices need to be considered
Vertices connected and hovering above a city skyline
  • Plan for future scalability—extended reach is not just about distance; it’s about enabling smart building ecosystems​
  • Consider the use cases; some solutions are better suited for a few devices, others for massive deployments

Conclusions

Key extended network reach takeaways

More powered network devices are being moved to the edge, farther from the telecom rooms. Their power and data requirements are increasing, as well, putting them beyond the 100-meter reach of the structured cabling standards.

When it comes to satisfying these new edge-based requirements, the 100-meter limit is an important design consideration, but not the hard stop it once was.

By leveraging the innovation of CommScope extended reach solutions, enterprises can:​

  • Deliver higher wattage power and multi-gigabit data where it’s needed
  • ​
  • Reduce infrastructure costs and increase usable real estate by eliminating unnecessary TRs​
  • Simplify network architecture to reduce maintenance cost and the network’s carbon footprint. while maintaining standards compliance​
  • Enable edge innovation—from AI-driven cameras to IoT sensors—without compromising reliability​​

In short, network and facility managers now have the freedom to think beyond traditional boundaries. Whether through enhanced copper designs, hybrid fiber architectures or next-gen edge platforms, CommScope provides the tools to future-proof your network and unlock its full potential.

Get in touch

Learn more about how we can help you get the most from your enterprise network investment

Contact Us