Products

of 159 results found
View:
Compare

Filters

1061B
Base Product
1061B
PowerSUM 1061B Category 5e Copper Cable
1061B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1061B
  • Pairs, quantity: 4
  • Jacket Material: PVC
1061B
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1061B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
1061C
Base Product
1061C
PowerSUM 1061C Category 5e Copper Cable
1061C
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1061C
  • Pairs, quantity: 4
  • Jacket Material: PVC
1061C
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1061C
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
1061F
Base Product
1061F
1061F Category 5e Copper Cable
1061F
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1061F
1061F
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1061F
1061L
Base Product
1061L
PowerSUM 1061L Category 5e Copper Cable
1061L
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1061L
  • Pairs, quantity: 4
  • Jacket Material: PVC
1061L
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1061L
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
106836950 | 1061C SL 4/24 W1000 106836950 | 1061C SL 4/24 W1000
Variant of 1061C
PowerSUM 1061C ETL Verified Category 5e U/UTP Cable, non-plenum CM rated, slate jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
106836950 | 1061C SL 4/24 W1000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Slate
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
106836950 | 1061C SL 4/24 W1000
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Slate
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
106871809 | 1061C LB 4/24 W1000 106871809 | 1061C LB 4/24 W1000
Variant of 1061C
PowerSUM 1061C ETL Verified Category 5e U/UTP Cable, non-plenum CM rated, light blue jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
106871809 | 1061C LB 4/24 W1000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Light blue
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
106871809 | 1061C LB 4/24 W1000
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Light blue
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
106926363 | 1061C RD 4/24 W1000 106926363 | 1061C RD 4/24 W1000
Variant of 1061C
PowerSUM 1061C ETL Verified Category 5e U/UTP Cable, non-plenum CM rated, red jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
106926363 | 1061C RD 4/24 W1000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Red
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
106926363 | 1061C RD 4/24 W1000
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Red
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
107001687 | 1061C YL 4/24 W1000 107001687 | 1061C YL 4/24 W1000
Variant of 1061C
PowerSUM 1061C ETL Verified Category 5e U/UTP Cable, non-plenum CM rated, yellow jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
107001687 | 1061C YL 4/24 W1000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Yellow
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
107001687 | 1061C YL 4/24 W1000
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Yellow
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
107091936 | 1061B SL 4/24 W1000 107091936 | 1061B SL 4/24 W1000
Variant of 1061B
PowerSUM 1061B ETL Verified Category 5e U/UTP Cable, non-plenum CMR rated, slate jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
107091936 | 1061B SL 4/24 W1000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Slate
  • Product Number: 1061B
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
107091936 | 1061B SL 4/24 W1000
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Slate
  • Product Number: 1061B
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
107147787 | 1061C WH 4/24 W1000 107147787 | 1061C WH 4/24 W1000
Variant of 1061C
PowerSUM 1061C ETL Verified Category 5e U/UTP Cable, non-plenum CM rated, white jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
107147787 | 1061C WH 4/24 W1000
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
107147787 | 1061C WH 4/24 W1000
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: White
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
107244022 | 1061C LL 4/24 W1000 107244022 | 1061C LL 4/24 W1000
Variant of 1061C
PowerSUM 1061C ETL Verified Category 5e U/UTP Cable, non-plenum CM rated, lilac jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
107244022 | 1061C LL 4/24 W1000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Lilac
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
107244022 | 1061C LL 4/24 W1000
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Lilac
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
107244030 | 1061C SG 4/24 W1000 107244030 | 1061C SG 4/24 W1000
Variant of 1061C
PowerSUM 1061C ETL Verified Category 5e U/UTP Cable, non-plenum CM rated, spring green jacket, 4 pair count, 1000 ft (305 m) length, WE TOTE® box
107244030 | 1061C SG 4/24 W1000
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Spring green
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
107244030 | 1061C SG 4/24 W1000
  • Portfolio: SYSTIMAX®
  • Product Brand: PowerSUM
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Jacket Color: Spring green
  • Product Number: 1061C
  • Packaging Type: WE TOTE® box
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Cable Length: 304.8 m | 1000 ft
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America