1061F
Base Product
1061F Category 5e Copper Cable
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Portfolio | SYSTIMAX® |
Product Type | Twisted pair cable |
General Specifications
Product Number | 1061F |
ANSI/TIA Category | 5e |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Dimensions
Conductor Gauge, singles | 24 AWG |
Product Classification
Portfolio | SYSTIMAX® |
Product Type | Twisted pair cable |
General Specifications
Product Number | 1061F |
ANSI/TIA Category | 5e |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Dimensions
Conductor Gauge, singles | 24 AWG |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Warranty
Other Ways to Browse