Products

of 25 results found
View:
Compare

Filters

6-554710-2 | MP-66U-R-5 6-554710-2 | MP-66U-R-5
Modular Plug, 6P/6C, unshielded, standard body, round, 4.6 mm cable jack OD, 6-position, category 3, 500/bag
6-554710-2 | MP-66U-R-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
6-554710-2 | MP-66U-R-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-554710-3 | MP-66U-R-1 6-554710-3 | MP-66U-R-1
Modular Plug, 6P/6C, unshielded, standard body, round, 4.6 mm cable jack OD, 6-position, category 3, 100/bag
6-554710-3 | MP-66U-R-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
6-554710-3 | MP-66U-R-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-555174-2 | MP-66S-LF-5 6-555174-2 | MP-66S-LF-5
Modular Plug, 6P/6C, shielded, long body, flat oval, 2.79 x 6.85 mm cable jack OD, category 3, 500/bag
6-555174-2 | MP-66S-LF-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Flat oval | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
6-555174-2 | MP-66S-LF-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Flat oval | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-555174-3 | MP-66S-LF-1 6-555174-3 | MP-66S-LF-1
Modular Plug, 6P/6C, shielded, long body, flat oval, 2.79 x 6.85 mm cable jack OD, category 3, 100/bag
6-555174-3 | MP-66S-LF-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Flat oval | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
6-555174-3 | MP-66S-LF-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Flat oval | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-555175-2 | MP-66S-LR-5 6-555175-2 | MP-66S-LR-5
Modular Plug, 6P/6C, shielded, long body, round, 4.96 mm max cable jack OD, 6-position, category 3, 500/bag
6-555175-2 | MP-66S-LR-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | shielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
6-555175-2 | MP-66S-LR-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | shielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-555175-3 | MP-66S-LR-1 6-555175-3 | MP-66S-LR-1
Modular Plug, 6P/6C, shielded, long body, round, 4.96 mm max cable jack OD, 6-position, category 3, 100/bag
6-555175-3 | MP-66S-LR-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | shielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
6-555175-3 | MP-66S-LR-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | shielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-555176-2 | MP-66U-LF-5 6-555176-2 | MP-66U-LF-5
Modular Plug, 6P/6C, unshielded, long body, flat oval, 2.79 x 6.85 mm cable jack OD, category 3, 500/bag
6-555176-2 | MP-66U-LF-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Flat oval | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
6-555176-2 | MP-66U-LF-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Flat oval | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-555176-3 | MP-66U-LF-1 6-555176-3 | MP-66U-LF-1
Modular Plug, 6P/6C, unshielded, long body, flat oval, 2.79 x 6.85 mm cable jack OD, category 3, 100/bag
6-555176-3 | MP-66U-LF-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Flat oval | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
6-555176-3 | MP-66U-LF-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Flat oval | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-555177-2 | MP-66U-LR-5 6-555177-2 | MP-66U-LR-5
Modular Plug, 6P/6C, unshielded, long body, round, 4.96 mm cable jack OD, 6-position, category 3, 500/bag
6-555177-2 | MP-66U-LR-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
6-555177-2 | MP-66U-LR-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-555177-3 | MP-66U-LR-1 6-555177-3 | MP-66U-LR-1
Modular Plug, 6P/6C, unshielded, long body, round, 4.96 mm cable jack OD, 6-position, category 3, 100/bag
6-555177-3 | MP-66U-LR-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
6-555177-3 | MP-66U-LR-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 6/6
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-557965-2 | MP-64U-FS-5 6-557965-2 | MP-64U-FS-5
Modular Plug, 6P/4C, unshielded, small conductor, flat oval, 0.74 – 0.86 mm insulation OD, category 3, 500/bag
6-557965-2 | MP-64U-FS-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Flat oval | unshielded
  • Interface: RJ11
  • Positions/Loaded Contacts: 6/4
6-557965-2 | MP-64U-FS-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Flat oval | unshielded
  • Interface: RJ11
  • Positions/Loaded Contacts: 6/4
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-557965-3 | MP-64U-FS-1 6-557965-3 | MP-64U-FS-1
Modular Plug, 6P/4C, unshielded, small conductor, flat oval, 0.74 – 0.86 mm insulation OD, category 3, 100/bag
6-557965-3 | MP-64U-FS-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Flat oval | unshielded
  • Interface: RJ11
  • Positions/Loaded Contacts: 6/4
6-557965-3 | MP-64U-FS-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Flat oval | unshielded
  • Interface: RJ11
  • Positions/Loaded Contacts: 6/4
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America