Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Modular Plug, 6P/6C, shielded, long body, round, 4.96 mm max cable jack OD, 6-position, category 3, 100/bag
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
ANSI/TIA Category | 3 |
Cable Type | Round, shielded |
Conductor Type | Solid | Stranded |
Interface | RJ12 |
Positions/Loaded Contacts | 6/6 |
Termination Type | IDC |
Compatible Cable Diameter, maximum | 4.96 mm | 0.195 in |
Compatible Insulated Conductor Diameter, maximum | 0.99 mm | 0.039 in |
Compatible Insulated Conductor Diameter, minimum | 0.86 mm | 0.034 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 26–24 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Current Rating, maximum | 0.75 A |
Insulation Resistance, minimum | 500 mOhm |
Safety Voltage Rating | 150 Vac |
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Gold |
Material Type | Glass filled polycarbonate |
Plug Shield Base Material | Copper alloy |
Plug Shield Plating Material | Nickel |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Safety Standard | UL 1863 |
Packaging quantity | 100 |
Packaging Type | Bag | Box | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
ANSI/TIA Category | 3 |
Cable Type | Round, shielded |
Conductor Type | Solid | Stranded |
Interface | RJ12 |
Positions/Loaded Contacts | 6/6 |
Termination Type | IDC |
Compatible Cable Diameter, maximum | 4.96 mm | 0.195 in |
Compatible Insulated Conductor Diameter, maximum | 0.99 mm | 0.039 in |
Compatible Insulated Conductor Diameter, minimum | 0.86 mm | 0.034 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 26–24 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Current Rating, maximum | 0.75 A |
Insulation Resistance, minimum | 500 mOhm |
Safety Voltage Rating | 150 Vac |
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Gold |
Material Type | Glass filled polycarbonate |
Plug Shield Base Material | Copper alloy |
Plug Shield Plating Material | Nickel |
Plug Insertion Life, minimum | 750 times |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Safety Standard | UL 1863 |
Packaging quantity | 100 |
Packaging Type | Bag | Box | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |