1061C
Base Product
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
PowerSUM 1061C Category 5e Copper Cable
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Twisted pair cable |
| Product Brand | PowerSUM |
| Ordering Note | Not available in Europe, the Middle East, or Africa |
General Specifications
| Product Number | 1061C |
| ANSI/TIA Category | 5e |
| Cable Component Type | Horizontal |
| Cable Type | U/UTP (unshielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Pairs, quantity | 4 |
| Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D |
Dimensions
| Diameter Over Jacket, nominal | 5.207 mm | 0.205 in |
| Jacket Thickness | 0.559 mm | 0.022 in |
| Conductor Gauge, singles | 24 AWG |
Electrical Specifications
| dc Resistance Unbalance, maximum | 5 % |
| dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 69 % |
| Operating Frequency, maximum | 200 MHz |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | PVC |
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flame Test Method | CM |
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Twisted pair cable |
| Product Brand | PowerSUM |
| Ordering Note | Not available in Europe, the Middle East, or Africa |
General Specifications
| Product Number | 1061C |
| ANSI/TIA Category | 5e |
| Cable Component Type | Horizontal |
| Cable Type | U/UTP (unshielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Pairs, quantity | 4 |
| Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D |
Dimensions
| Diameter Over Jacket, nominal | 5.207 mm | 0.205 in |
| Jacket Thickness | 0.559 mm | 0.022 in |
| Conductor Gauge, singles | 24 AWG |
Electrical Specifications
| dc Resistance Unbalance, maximum | 5 % |
| dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 69 % |
| Operating Frequency, maximum | 200 MHz |
| Operating Voltage, maximum | 80 V |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | PVC |
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Environmental Space | Non-plenum |
| Flame Test Method | CM |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse
