VVSSP-360S-F

10-port small cell antenna, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz. 360° Horizontal Beamwidth, fixed tilt.


Electrical Specifications
Frequency Band, MHz1695–19201920–21802300–26903400–38005150–5925
Gain, dBi6.67.38.24.95.1
Beamwidth, Horizontal, degrees360360360360360
Beamwidth, Vertical, degrees21.919.115.639.022.4
Beam Tilt, degrees77700
USLS (First Lobe), dB141412199
Isolation, Cross Polarization, dB2525252525
Isolation, Inter-band, dB2828282828
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-150  
Input Power per Port, maximum, watts1251251255010
Polarization±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1695–19201920–21802300–26903400–38005150–5925
Gain by all Beam Tilts, average, dBi6.37.17.94.74.4
Gain by all Beam Tilts Tolerance, dB±0.6±0.5±0.5±0.3±1.1
Beamwidth, Vertical Tolerance, degrees±2±2.3±1.5±5.7±6.5
5 GHz Port Power Table  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2690 MHz   |   3400 – 3800 MHz   |   5150 – 5925 MHz
Antenna Type   Small Cell
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   300 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   10
RF Connector Quantity, high band   10
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   58.0 N @ 150 km/h
13.0 lbf @ 150 km/h
Wind Loading, maximum   58.0 N @ 150 km/h
13.0 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   600.0 mm   |   23.6 in
Outer Diameter   200.0 mm   |   7.9 in
Net Weight, without mounting kit   7.0 kg   |   15.4 lb
   
Packed Dimensions  
Length   850.0 mm   |   33.5 in
Width   320.0 mm   |   12.6 in
Depth   300.0 mm   |   11.8 in
Shipping Weight   9.6 kg   |   21.2 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel