alert
Obsolete

This product was discontinued on: October 1, 2018

Replaced By:
760237052 | CPP-UDDM-KJ-1U-24
Discrete Distribution Module Panel, KJ, UTP, 1U, 24 port
9-2291216-2 | KJ610 JACK-BLK, 24
KJ Series Keystone Modular Jack, 8-position, category 6, unshielded UTP, black
For other alternatives, please contact us for more information.

2111477-1

RJ45 Patch Panel Modular Assembly, category 6, FJ45, 1 RU, 24-port, with jacks, black

Product Classification  
Portfolio   NETCONNECT®
Product Type   RJ45 patch panel
Regional Availability   North America
   
Dimensions  
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   6
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class E
   
General Specifications  
Total Ports, quantity   24
Cable Type   Unshielded
Color   Black
Growth Configuration   Fully loaded
Interface, front   RJ45 jack
Package Quantity   1
Packaging Type   Bag   |   Box
Rack Type   EIA 19 in
Rack Units   1.0
   
Mechanical Specifications  
Panel Style   Straight
Material Type   High-impact, flame retardant, thermoplastic   |   Steel
Panel Mounting   Flush
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel